??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9210061
HELP_VARIABLE
Order Number
9210061
Lenght
895.000 mm
Radius
1231.210 mm
Radius 1
1633.780 mm
Radius 2
1644.030 mm
length
715.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D